2.1.2 Kit Window
When the board is connected to a computer and powered on, the green status LED will be
lit, the MPLAB® X IDE will then
auto-detect which boards are connected. The Kit Window in MPLAB® X IDE will present relevant
information like data sheets and board documentation. The PIC16F15276 device on the PIC16F15276 Curiosity Nano board is programmed and
debugged by the on-board debugger and, therefore, no external programmer or debugger
tool is required.
Tip: If closed, the Kit Window in MPLAB® X IDE can be reopened through the menu bar .