2.1 Quick Start

Steps to start exploring the PIC16F15276 Curiosity Nano board:
  1. Download Microchip MPLAB® X IDE.
  2. Download MPLAB® XC C Compiler.
  3. Launch MPLAB® X IDE.
  4. Optional: Use MPLAB® Code Configurator to generate drivers and examples.
  5. Write the application code.
  6. Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port on the board.