7 More Information
For more information about the integrated operational amplifier, please refer to the following documents, available from the Microchip web site (www.microchip.com).
- AN682 – Using Single Supply Operational Amplifiers in Embedded Systems (DS00682D)
- AN723 - Operational Amplifier AC Specifications and Applications (DS00723A)
- AN1747 – Operational Amplifier Applications Using 8-bit PIC® Microcontrollers (DS00001747A)
- AN3521 – Analog Sensor Measurement and Acquisition (DS00003521A)
- AN3633 – Gain and Offset Calibration of the Analog Signal Conditioning (OPAMP) Peripheral (DS00003633A)
- AN4225 - Maximizing the Signal: Tips and Tricks to Properly Acquiring Analog Signals (DS00004225A)
- TB3279 – Optimizing Internal Operational Amplifiers for Analog Signal Conditioning (DS90003279A)
- TB3280 – Using the Operational Amplifier on PIC16 and PIC18 (DS90003280A)