5 Reflow Profiles
The SOM is assembled using the IPC/JEDEC J-STD-020E-compliant reflow profile.
In addition to the initial assembly solder, we recommend a maximum of two additional
soldering processes:
- Assembly on the main board
- Spare heating pass in case the SOM must be removed from the main board for analysis
The SOM can be soldered to the host PCB by using one of the standard Sn-Ag-Cu or Sn-Bi
solder reflow profile. To avoid any damage to the SOM, follow the JEDEC recommendations
as well as those listed below:
- Do not exceed solder paste recommended peak temperature (Tp).
- Refer to the solder paste data sheet for specific reflow profile recommendations.
- Use no-clean flux solder paste.
- Use only one flow. If the PCB requires multiple flows, mount the SOM at the time of the final flow.
Symbol | Profile Feature | Value according to Solder Paste | |
---|---|---|---|
Interflux DP 5600 | NC-SMQ 230 | ||
Tsmin | Pre-heat minimum temperature | 100°C | 150°C |
Tsmax | Pre-heat maximum temperature | 120°C | 180°C |
TL | Liquidus temperature | Refer to solder paste manufacturer's recommendations (e.g. 139°C for Interflux DP 5600) | Refer to solder paste manufacturer's recommendations (e.g. 220°C for NC-SMQ 230) |
TP | Maximum peak temperature | 190°C (must be comprised between 160°C and 190°C depending on the solder paste used) | 245°C (must be comprised between 230°C and 245°C depending on the solder paste used) |
25 to Tsmin | Ambient ramp-up rate | 1 to 3°C/sec. max. | 1 to 5°C/sec. max. |
ts
(from Tsmin to Tsmax) |
Temperature rise | 20 to 90 seconds | 30 to 90 seconds |
Pre-heat ramp-up rate | 0.2°C to 1°C/sec. max. | 0.5°C to 1°C/sec. max. | |
Tsmax to TL | Soak ramp-up rate | 1°C to 4°C/sec. max. | 1°C to 4°C/sec. max. |
TL to Tp | Peak ramp-up rate | 1°C to 4°C/sec. max. | 1°C to 3°C/sec. max. |
tL | Liquidus temperature time maintained above TL | 30 to 90 seconds | 60 to 150 seconds |
tP | Time (tP) within 5°C of the peak temperature (TP) | 15 seconds | 30 seconds |
TP to TL | Ramp-down rate | 1°C to 4°C/sec. max. | 2°C to 6°C/sec. max. |
– | Time from 25°C to peak temperature | 3 minutes max. | 8 minutes max. |