2 Bake Information

Microchip SOMs are rated MSL3; storage and assembly processes must comply with IPC/JEDEC J-STD-033C.

The SOMs have a total thickness comprised between 2.45 and 3.29 mm (PCB and SMD mounted) and are comparable to a die package. Thus, baking instructions must comply with Table 4-1 of J-STD-033-C as a package body comprised between 2.0 mm and 4.5 mm. See the summary table below.

Table 2-1. IPC/JEDEC Table Extract
Package Body MSL Level Bake @ 125°C Bake @ 90°C ≤ 5% RH Bake @ 40°C ≤ 5% RH
Exceeding Floor Life by > 72h Exceeding Floor Life by ≤ 72h Exceeding Floor Life by > 72h Exceeding Floor Life by ≤ 72h Exceeding Floor Life by > 72h Exceeding Floor Life by ≤ 72h

Thickness

> 2.0 mm

≤ 4.5 mm

3 48 hours 48 hours 10 days 8 days 79 days 67 days
Note: It is recommended to bake the carrier board PCB before the assembly process and store it in a dry cabinet to prevent moisture regain and delamination.