2 Bake Information
Microchip SOMs are rated MSL3; storage and assembly processes must comply with IPC/JEDEC J-STD-033C.
The SOMs have a total thickness comprised between 2.45 and 3.50 mm (PCB and SMD mounted) and are comparable to a die package. Thus, baking instructions must comply with Table 4-1 of J-STD-033C as a package body comprised between 2.0 mm and 4.5 mm. See the summary table below.
| Package Body | MSL Level | Bake @ 125°C | Bake @ 90°C ≤ 5% RH | Bake @ 40°C ≤ 5% RH | |||
|---|---|---|---|---|---|---|---|
| Exceeding Floor Life by > 72h | Exceeding Floor Life by ≤ 72h | Exceeding Floor Life by > 72h | Exceeding Floor Life by ≤ 72h | Exceeding Floor Life by > 72h | Exceeding Floor Life by ≤ 72h | ||
|
Thickness > 2.0 mm ≤ 4.5 mm | 3 | 48 hours | 48 hours | 10 days | 8 days | 79 days | 67 days |
Note: It is recommended to bake the
carrier board PCB before the assembly process and store it in a dry cabinet to
prevent moisture regain and delamination.