1.1 Module Dimensions

The SOMs have total dimensions as described in the table below:
Table 1-1. System-On-Module Dimensions
Module NameParameterCommon DimensionsUnit
MinTypMax
SAMA5D27 SOMWidth39.9040.0040.10mm
Height 37.9038.0038.10mm
Total Thickness –2.752.80mm
SAMA5D27 WLSOMWidth 40.7040.8040.90mm
Height 40.7040.8040.90mm
Total Thickness –3.2873.387mm
SAM9X60D1G SOMWidth 27.9028.0028.10mm
Height 27.9028.0028.10mm
Total Thickness –2.402.45mm
SAMA7G54 SOMWidth 37.8038.0038.20mm
Height 29.8030.0030.20mm
Total Thickness –3.133.50mm
SAM9X75 SOMWidth 34.8535.0035.15mm
Height 29.8530.0030.15mm
Total Thickness –2.802.85mm
SAMA7D65 SOMWidth 37.8038.0038.20mm
Height 37.8038.0038.20mm
Total Thickness –2.802.96mm