7 Board Opening Definition
Some Microchip SOMs are equipped with components on both sides. For correct mounting of these SOMs, an opening must be made in the carrier board. This section provides the recommended dimensions of the opening.
Some Microchip SOMs are equipped with components on both sides. For correct mounting of these SOMs, an opening must be made in the carrier board. This section provides the recommended dimensions of the opening.
DS00005249D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.