6.6 SAMA7D65 SOM Land Pattern (Host Board PCB Footprint)

Figure 6-6. SAMA7D65 SOM Land Pattern Drawing
Table 6-6. SAMA7D65 SOM Land Pattern Dimensions (in mm)
SymbolParameterCommon Dimensions
MinTypMax
WLand pattern pad width–0.450–
LLand pattern pad length–1.200–
S1Land pattern pad X space–37.400–
S2Land pattern pad Y space–37.400–
kLand pattern pad gap–0.200–
CCorner Pads Position--0.700--
X1--1.675--
Y1--1.675--
Note: Under the SOM, GND and Power planes should be placed on the top layer of the carrier board with evenly-distributed vias.