2.1.1 Software Prerequisites
The instructions in this tutorial assume that you have already installed the following software.
- MPLAB® X Integrated Development Environment
- MPLAB® XC32/32++ C Compiler
- MPLAB® Code Configurator
- MPLAB® Harmony v3
To create the H3 TCP/IP application, ensure to install/download versions of dependent modules listed in the software-dependencies of net release notes.
The source files of Harmony 3 TCP/IP stack is available here.