2.1.2 Hardware Requirements
The hardware development boards supported by Harmony 3 TCP/IP applications are as follows:
- SAME70 Xplained Ultra
- SAMV71 Xplained Ultra
- SAME54 Xplained PRO
- SAMA5D2 Xplained Ultra
- SAM9X60-EK Evaluation Kit
- SAM9X75-DDR3-EB Evaluation Board
- SAMA7G54-EK Evaluation Kit
- PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit
- PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit
- PIC32CZ CA80 Evaluation Board
- PIC32 Ethernet Starter Kit II
Refer to the User guide of these development boards for more details.