1.2.5.2 ENC28J60 Driver Library
The ENC28J60 External MAC and PHY is an external module connected through a Serial Peripheral Interface (SPI) to host microcontroller. This driver interfaces with the SPI driver to communicate with the external device to implement a complete Ethernet node in a system.
The following are some of the key features of this module:
-
Supports 10 Mbps physical-to-physical layer Ethernet data transfer
-
Full-Duplex and Half-Duplex operation
-
Broadcast, Multicast and Unicast packets
-
-
Hardware flow control for both Full and Half-Duplex mode
-
Fully configurable interrupts
-
Configurable receive packet filtering using:
-
64-bit Hash Table
-
64-byte Pattern Match
-
Magic Packet™ Filtering
-
-
Supports Packet Payload Checksum calculation
-
CRC Check
-
Supports SPI interface