1.2.4.3.2 Internet Control Message Protocol for IPv6 (ICMPv6) Configurations
ICMPv6 Specific User Configurations
Use ICMPv6 Server:
Build the stack with the ICMPv6 Server
Default value: true
Symbol TCPIP_STACK_USE_ICMPV6_SERVER
Use ICMPv6 Client:
Build the stack with the ICMPv6 Client
Default value: false
Symbol TCPIP_STACK_USE_ICMPV6_CLIENT
Enable Console Commands:
Enable the ICMPv6 TCP/IP Console Commands
Note that if disabled, the tcpip console ping6 command will not be available
Default value: true
Symbol: TCPIP_ICMPV6_CLIENT_CONSOLE_CMD