2.1.6 Clock Configuration
-
Start Clock Configuration from Plugins drop-down menu
-
Verify the clock configuration. The application demo can work with default
clock configuration.
- Verify the Processor Clock (HCLK) is 300,000,000 Hz.
-
Verify the Host Clock (MCK) is 150,000,000 Hz.
Note: This setting is valid for SAME70 devices; other devices will have different clock settings. For more information, refer the device datasheet.