2.9.1 Decrement TCC on Event is Not Functioning as Expected
When Decrement TCC on Event is enabled (EVCTRL.EVACT1 = 0x4), the timer will continuously increment, however, on each incoming event, it will decrement by 1.
Work Around
Enable both Decrement TCC on Event (EVCTRL.EVACT1 = 0x4) and Increment TCC on Event (EVCTRL.EVACT0 = 0x4) while using only input 1. This will ensure correct operation.
Affected Silicon Revisions
A0
X
DS80001216A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.