2.2 Buffer Construction
The function to read temperature uses a double precision floating point argument for
loading the temperature into, but for the purposes of buffer construction using
sprintf, the integer and fraction parts are both treated like
integers, as mentioned above. This buffer also includes a timestamp, by using the
RTC.