3.4.4 Programming Time

A clarification of the Programming Time section is made. Table 35-36 has been upgraded from Programming Times to Memory Programming Specifications in the Electrical Characteristics. Functional change is shown in bold.

Table 35-36. Memory Programming Specifications

SymbolDescriptionMin.Typ.✝Max.UnitConditions
Data EEPROM Memory Specifications
EEE*Data EEPROM byte endurance100k——Erase/Write cycles-40°C ≤ TA ≤ +105°C
tEE_RETCharacteristic retention—40—Year TA = 55°C
tEE_PBCPage Buffer Clear (PBC)—7— CLKCPU cycles
tEE_EEERFull EEPROM Erase (EEER)—4—ms
tEE_WPPage Write (WP)—2—ms
tEE_ERPage Erase (ER)—2—ms
tEE_ERWPPage Erase-Write (ERWP)—4—ms
Program Flash Memory Specifications
EFL*Flash memory cell endurance10k——Erase/Write cycles-40°C ≤ TA ≤ +105°C
tFL_RETCharacteristic retention—40—Year TA = 55°C
VFL_UPDIVDD for Chip Erase operationVBODLEVEL0(1)—VDDMAXV
tFL_PBCPage Buffer Clear (PBC)—7— CLKCPU cycles
tFL_CHERChip Erase (CHER)—4—ms
tFL_WPPage Write (WP)—2—ms
tFL_ERPage Erase (ER)—2—ms
tFL_ERWPPage Erase/Write (ERWP)—4—ms
tFL_UPDIChip Erase with UPDI —50—ms4 KB Flash
—30—ms2 KB Flash

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. The Brown-out Detector (BOD) configured with BODLEVEL0 is forced ON during Chip Erase. The erase attempt will fail if the supply voltage VDD is below VBOD for BODLEVEL0.