1 Silicon Issue Summary

Legend
-
Erratum is not applicable.
X
Erratum is applicable.
PeripheralShort DescriptionValid for Silicon Revision
Rev. ARev. BRev. C
DeviceThe Temperature Sensor is Not Calibrated on Parts with Date Code 727, 728 and 1728 (Year 2017, Week 27/28)-X-
Writing the OSCLOCK Fuse in FUSE.OSCCFG to ‘1’ Prevents Automatic Loading of Calibration ValuesXXX
Write Operation Lost if Consecutive Writes to Specific Address SpacesXXX
ACAC Interrupt Flag Not Set Unless Interrupt is EnabledX--
False Triggers May Occur Under Certain ConditionsX--
ADCOne Extra Measurement Performed After Disabling ADC Free-Running ModeXXX
Changing ADC Control Bits During Free-Running Mode not WorkingX--
ADC Wake-Up with WCMPX--
SAMPDLY and ASDV Does Not Work Together With SAMPLENX--
ADC Functionality Cannot be Ensured with CLKADC Above 1.5 MHz and a Setting of 25% Duty CycleXXX
ADC Performance Degrades with CLKADC Above 1.5 MHz and VDD < 2.7VXXX
ADC Interrupt Flags Cleared When Reading RESHX--
Pending Event Stuck When Disabling the ADCXXX
CCLConnecting LUTs in Linked Mode Requires OUTEN Set to ‘1’XXX
D-latch is Not FunctionalXXX
The CCL Must be Disabled to Change the Configuration of a Single LUTXXX
NVMCTRLWrong Reset Value of NVMCTRL.CTRLA RegisterXXX
PORTMUXSelecting Alternative Output Pin for TCA0 Waveform Output 0-2 also Changes Waveform Output 3-5XXX
RTCAny Write to the RTC.CTRLA Register Resets the RTC and PIT Prescaler CounterXXX
Disabling the RTC Stops the PITXXX
TCARestart Will Reset Counter Direction in NORMAL and FRQ ModeXXX
TCBMinimum Event Duration Must Exceed the Selected Clock PeriodXXX
The TCB Interrupt Flag is Cleared When Reading CCMPHX--
TCB Input Capture Frequency and Pulse-Width Measurement Mode Not Working with Prescaled ClockX--
The TCA Restart Command Does Not Force a Restart of TCBXXX
CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM ModeXXX
TCDAsynchronous Input Events Not Working When TCD Counter Prescaler is UsedXXX
Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is ‘0’ or Dual Slope Mode is UsedXXX
TWITIMEOUT Bit Field in the TWIn.MCTRLA Register is CorruptedX--
TWI Smart Mode Gives Extra Clock PulseX--
TWI Host Mode Wrongly Detects the Start Bit as a Stop BitX--
The TWI Host Enable Quick Command is Not AccessibleX--
USARTTXD Pin Override Not Released When Disabling the TransmitterXXX
Frame Error on a Previous Message May Cause False Start Bit DetectionXXX
Full Range Duty Cycle Not Supported When Validating LIN Sync FieldXXX
Open-Drain Mode Does Not Work When TXD is Configured as OutputXXX