Pin Allocation Tables

Table . 28-Pin Allocation Table
I/O(2)28-Pin SPDIP, SOIC, SSOP28-Pin (V)QFNA/DReferenceComparatorTimersCCPCWGZCDInterruptEUSARTDSMMSSPPull-upBasic

RA0

2

27

ANA0

—

C1IN0-

C2IN0-

————

IOCA0

———

Y

—

RA1

3

28

ANA1

—

C1IN1-

C2IN1-

————

IOCA1

———

Y

—

RA2

4

1

ANA2

DAC1OUT1

VREF- (DAC)

VREF- (ADC)

C1IN0+

C2IN0+

————

IOCA2

———

Y

—

RA3

5

2

ANA3

VREF+ (DAC)

VREF+ (ADC)

C1IN1+

————

IOCA3

—

MDCARL(1)

—

Y

—

RA4

6

3

ANA4——

T0CKI(1)

———

IOCA4

—

MDCARH(1)

—

Y

—

RA5

7

4

ANA5

——————

IOCA5

—

MDSRC(1)

SS1(1)

Y

—

RA6

10

7

ANA6

——————

IOCA6

———

Y

CLKOUT

OSC2

RA7

9

6

ANA7

——————

IOCA7

———

Y

OSC1

CLKIN

RB0

21

18

ANB0

—

C2IN1+

——

CWG1(1)

ZCDIN

IOCB0

INT0(1)

——

SS2(1)

Y—
RB12219ANB1—C1IN3-

C2IN3-

————IOCB1

INT1(1)

——

SCK2(1)

SCL2(3,4)

Y—
RB22320ANB2——————IOCB2

INT2(1)

——

SDI2(1)

SDA2(3,4)

Y—
RB32421ANB3—C1IN2-

C2IN2-

————IOCB3———Y—
RB42522ANB4——T5G(1)———IOCB4———Y—
RB52623ANB5——T1G(1)———IOCB5———Y—
RB62724ANB6——————IOCB6CK2(1,3)——YICSPCLK
RB72825ANB7DAC1OUT2—T6IN(1)———IOCB7RX2/DT2(1,3)——YICSPDAT
RC0118ANC0——T1CKI(1)

T3CKI(1)

T3G(1)

———IOCC0———YSOSCO
RC1129ANC1———CCP2(1)——IOCC1———YSOSCIN

SOSCI

RC21310ANC2——T5CKI(1)CCP1(1)——IOCC2———Y—
RC31411ANC3——T2IN(1)———IOCC3——SCK1(1)

SCL1(3,4)

Y—
RC41512ANC4——————IOCC4——SDI1(1)

SDA1(3,4)

Y—
RC51613ANC5——T4IN(1)———IOCC5———Y—
RC61714ANC6——————IOCC6CK1(1,3)——Y—
RC71815ANC7——————IOCC7RX1/DT1(1,3)——Y—
RE3126———————IOCE3———YVPP/MCLR
VSS1916————————————VSS
VDD(5)2017————————————VDD
VSS85————————————VSS
OUT(2)——ADGRDA

ADGRDB

—C1OUT

C2OUT

TMR0CCP1

CCP2

PWM3

PWM4

CWG1A

CWG1B

CWG1C

CWG1D

——TX1/CK1(3)

DT1(3)

TX2/CK2(3)

DT2(3)

DSMSDO1

SCK1

SDO2

SCK2

——
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which port pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware should map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard TTL/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 μF bypass capacitor to VSS is required on the VDD pin.