Jump to main content
Core Features
- C Compiler Optimized RISC Architecture
- Operating Speed:
- DC – 64 MHz clock input
- 62.5 ns minimum instruction cycle
- Programmable 2-Level Interrupt Priority
- 31-Level Deep Hardware Stack
- Three 8-Bit Timers (TMR2/4/6) with Hardware Limit Timer (HLT)
- Four 16-Bit Timers (TMR0/1/3/5)
- Low-Current Power-on Reset (POR)
- Power-up Timer (PWRT)
- Brown-out Reset (BOR)
- Low-Power BOR (LPBOR) Option
- Windowed Watchdog Timer (WWDT):
- Watchdog Reset on too long or too short interval between
watchdog clear events
- Variable prescaler selection
- Variable window size selection
- All sources configurable in hardware or software