1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision |
|---|---|---|
| Rev. A0 | ||
| Device | Write Operation Lost if Consecutive Writes to Specific Address Spaces | X |
| Limitation on Flash Boot Size and Flash Code Size Fuses | X | |
| ADC | Missing Codes with Internal Reference | X |
| CRCSCAN | Running CRC Scan on Part of The Flash is Non-Functional | X |
| TCF | Prescaler Non-Functional in NCO Modes | X |
| Reading Count Value Might Return Wrong Value | X | |
| USART | Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X |