5.1 Overview
| Software | Description |
|---|---|
| JLink.exe | Free Command line tool with basic functionality for target analysis. |
| SAM-ICE TCP/IP Server | Free utility which provides the possibility to use SAM-ICE remotely via TCP/IP. |
| J-Mem memory viewer | Free target memory viewer. Shows the memory content of a running target and allows editing as well. |
| SAM-ICE ARM Flash DLL | An enhanced version of the JLinkARM.DLL, which contains additional API functions for Flash programming. |
| RDI support | Provides Remote Debug Interface (RDI) support. |