4.3.2 Verifying Target Device Connection
If the USB driver is working properly and your SAM-ICE is connected to the host system, you may connect SAM-ICE to your target hardware. Then start JLink.exe again; it should now display the same SAM-ICE related information as above. In addition, it should report that it found a JTAG target and the target core ID. The screen-shot below shows the output of JLink.exe. As can be seen, it reports a SAMICE with one JTAG device connected.