1.7.2 The MCLR Pin Will Not Be Readable When MCLRE = 0 for All 28-Pin Variants

The Master Clear pin will not be readable when MCLRE bit of CONFIG3H is set to off (MCLRE = 0) for all 28-pin device variants (PIC18(L)F2XK80). When the MCLRE bit is cleared on the 28-pin devices, the MCLR pin will be disabled but input data will not be available on RE3.

Work around

None.

Affected Silicon Revisions

A2A3A4A6A7
XXXXX