1.6.1 Maximum Current Limits May Be Higher Than Specified In the Data Sheet
The IDD and IPD limits do not match the data sheet.
All IDD maximum limits will equal 2.8 times the values listed in the data sheet.
The IPD values, shown in bold in the table below, reflect the updated silicon maximum limits.
| PIC18F66K80 (Industrial/Extended) | Standard Operating Conditions (unless otherwise stated) | |||||
| Param No. | Device | Typ. | Max. | Units | Conditions | |
| Power-Down Current (IPD)(1) | ||||||
| PIC18LFXXK80 | 0.008 | 7 | μA | -40°C |
VDD = 1.8V(4) (Sleep mode) Regulator Disabled | |
| 0.013 | 7 | μA | +25°C | |||
| 0.035 | 9 | μA | +60°C | |||
| 0.218 | 10 | μA | +85°C | |||
| 3 | 12 | μA | +125°C | |||
| PIC18LFXXK80 | 0.014 | 8 | μA | -40°C |
VDD = 3.3V(4) (Sleep mode) Regulator Disabled | |
| 0.034 | 8 | μA | +25°C | |||
| 0.092 | 9 | μA | +60°C | |||
| 0.312 | 10 | μA | +85°C | |||
| 4 | 16 | μA | +125°C | |||
| PIC18FXXK80 | 0.2 | 9 | μA | -40°C |
VDD = 3.3V (Sleep mode) Regulator Enabled | |
| 0.23 | 9 | μA | +25°C | |||
| 0.32 | 10 | μA | +60°C | |||
| 0.51 | 11 | μA | +85°C | |||
| 5 | 18 | μA | +125°C | |||
| PIC18FXXK80 | 0.22 | 10 | μA | -40°C |
VDD = 5.5V(5) (Sleep mode) Regulator Enabled | |
| 0.24 | 10 | μA | +25°C | |||
| 0.34 | 11 | μA | +60°C | |||
| 0.54 | 12 | μA | +85°C | |||
| 5 | 20 | μA | +125°C | |||
|
Note:
| ||||||
Work around
None.
Affected Silicon Revisions
| A2 | A3 | A4 | A6 | A7 | |||
| X |