1.1.1 The 12-Bit ADC Performance is Outside the Data Sheet's Specifications

The 12-bit ADC performance is outside the data sheet's ADC specifications. When used as a 12-bit ADC, the possible issues are:
  • High offset error:
    • up to a maximum of ±25 LSb at 25°C
    • up to a maximum of ±30 LSb at -40°C, 85°C, and 125°C
  • High DNL error:
    • up to a maximum of +6.0/-4.0 LSb
  • Multiple missing codes:
    • up to a maximum of 20 missing codes
Users should evaluate the 12-bit ADC performance in their application using the suggested work around. See table below for guidance specifications.

Reduced bit resolution specifications can be derived by dividing, as appropriate. For instance, 10-bit guidance is obtained by dividing the parameters in the table below by four.

Table 1-1. ADC Characteristics
Standard Operating Conditions (unless otherwise stated)
Param
 No.Sym.CharacteristicsMin.Typ†Max.UnitsConditions
A01NRResolution12bitΔVREF ≥ 5.0V
A02EILIntegral Linearity Error±10LSbΔVREF ≥ 5.0V
A04EDLDifferential Linearity Error+6.0/-4.0LSbΔVREF ≥ 5.0V
A06EOFFOffset Error

±25

±30

LSb

LSb

ΔVREF ≥ 5.0V, 25°C

ΔVREF ≥ 5.0V, -40°C, 85°C, 125°C

A07EGNGain Error±15LSbΔVREF ≥ 5.0V
A10Monotonicity(1)VSS ≤ VAIN ≤ VREF
A20ΔVREFReference Voltage Range (VREFH - VREFL)3AVDD - AVSSV
A21VREFHReference Voltage HighAVSS + 3.0VAVDD + 0.3VV
A22VREFLReference Voltage LowAVSS - 0.3VAVDD - 3.0VV
A25VAINAnalog Input VoltageVREFLVREFHV
Note:
  1. The ADC conversion result never decreases with an increase in the input voltage.

Work around

Calibrate for offset in Single-Ended mode by connecting a positive ADC input to ground and taking the reading. This will be the offset of the device and can be used to compensate for the subsequent readings on the actual inputs.

Affected Silicon Revisions

A2A3A4A6A7
XXXXX