7 Sinusoidal Drive 3-Phase BLDC Performance
To present the viability of this application, both the driving voltage signal and the motor current and voltage are captured. Through observation, the output voltage and current of the sinusoidal drive are compared with the trapezoidal drive.