7 Documents Updated in this Release
The following documents have been updated for the Libero SoC v2021.3 release:
| Document Title | Description |
|---|---|
| Libero SoC Design Flow User Guide | Explains how to use the Libero SoC Project Manager with PolarFire, SmartFusion2, IGLOO2, and RTG4 devices. |
| Chip Planner User Guide | Describes how to use Chip Planner for design floorplanning. |
| I/O Editor User Guide | Explains how to use the I/O Editor to edit constraints. |
| Netlist Viewer User Guide |
Describes Netlist Viewer invoked stand-alone from the Libero Design Flow window and available in pre-synthesis, post-synthesis, and post-layout phase of design flow. |
| Netlist Viewer Interface User Guide |
Describes the Netlist Viewer Graphical Interface User Guide that is generic for the stand-alone Netlist Viewer views and the Chip Planner Canvas netlist views. |
| SmartDebug User Guide | Describes how to use SmartDebug design debugging tools with PolarFire, SmartFusion2, IGLOO2, and RTG4 devices. |
| SmartPower User Guide | Describes how to use SmartPower for power analysis. |
| SmartTime Static Timing Analyzer User Guide |
Describes how to use SmartTime for timing analysis and how to set clock constraints for SmartFusion2,IGLOO2, RTG4, and PolarFire devices. |
| Timing Constraints Editor User Guide | Describes how to use the Timing Constraints Editor with timing constraints. |
| Tcl Commands Reference Guide | Lists all Tcl commands and parameters for the Microchip software tools. |
| SmartDesign User Guide |
Explains how to use the SmartDesign tool, which is used to instantiate, configure, and connect Microchip IPs, user-generated IPs, and custom/glue-logic HDL modules. |
| FlashPro Express User Guide | Contains information about how to program your devices using FlashPro Express. |
| Macro Library User Guide for RTG4 |
Provides descriptions of Microchip library elements for the Microchip RTG4 device family. Symbols, truth tables, and module counts (if appropriate) are included for all macros. |
| Macro Library User Guide for SmartFusion2 and IGLOO2 |
Provides descriptions of Microchip library elements for the Microchip SmartFusion2 and IGLOO2 device families. Symbols, truth tables, and module counts (if appropriate) are included for all macros. |
| Macro Library Guide for PolarFire |
Provides descriptions of Microchip library elements for Microchip PolarFire device families. Symbols, truth tables, and module counts (if appropriate) are included for all macros. |
| PDC Commands User Guide for SmartFusion2, IGLOO2, and RTG4 | Describes the PDC commands for I/O Attributes and Floorplanning constraints with SmartFusion2, IGLOO2, and RTG4 devices. |
| PDC Commands User Guide for PolarFire FPGA | Describes the PDC commands for I/O Attributes and Floorplanning constraints with PolarFire devices. |