1 What is the Library
The MPLAB® Code Configurator Melody EEPROM Library supports various EEPROM devices and provides generic APIs that the users can use in designing their EEPROM applications.
The MPLAB® Code Configurator Melody EEPROM Library supports various EEPROM devices and provides generic APIs that the users can use in designing their EEPROM applications.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.