2 Changelog
Version 1.0.1
| Type of Change | JIRA Issue | Description | Device/s Affected |
| Improvement | CC8SCRIP-18653 | Improved portability of on-chip EEPROM support across 8-bit device families. | All supported devices |
| Bug Fix | CC8SCRIP-18428 | Fixed ReadByte function for on-chip EEPROM. | All supported devices |
| Bug Fix | CC8SCRIP-18496 | Removed SPI from the builder view when not in use. | All supported devices |
Full Changelog: