2.1 Board Features

  • 28-pin DIP Socket
    • Compatible with Microchip’s Arm®-based PIC32CM Px microcontroller families
  • On-Board Nano Debugger
    • Programming and debugging
    • Virtual serial port via USB CDC
    • Green power and status LED
    • One debug GPIO channel (DGI GPIO)
    • Board identification in Microchip development environments
  • Power and Connectivity
    • USB Type-C® for power and data
    • Adjustable target voltage (1.62–5.5V, up to 500 mA), controlled by the on-board debugger
  • Hardware Peripherals
    • Yellow user LED
    • Mechanical user switch
    • 32.768 kHz crystal footprint (L3.2W1.5H0.9) with footprints for capacitors and a series resistor
    • HF crystal footprint (L3.2W2.5H0.8) with footprints for capacitors and a series resistor
    • 1x3 100 mil pin header for PA16/VDDIO2 selection
    • 1x3 100 mil pin header for PA3/VCORE selection
  • Curiosity Nano Edge Connector
    • Compatible with Curiosity Nano base boards
    • Staggered layout for press-fit pin headers
    • Breadboard-compatible
    • Castellated edges for surface mounting