PIC32CM Px DIP-28 Curiosity Nano pinout diagram.
Features of Curiosity Nano, board layout picture, board block diagram, and Curiosity Nano pinout standard.
Step-by-step project setup and pin-header assembly instructions.
This section describes the features and interfaces of the on-board debugger for programming and debugging.
Kit hardware peripherals overview.
Provides information about the latest board revision, known issues, and differences from previous versions.
Revision 2 is the initial release of the board.
The Appendix contains the product’s Schematic, Assembly Drawing, Pinout Mapping and Bill of Materials.