3.4.1 Sleep Modes
A clarification for the selection of the appropriate sleep modes and their wake-up sources has been made.
Figure “Clock Distribution” presents the different clock systems in the ATmega48PA/88PA/168PA Automotive and their distribution. The figure helps select an appropriate sleep mode. The table below shows the various sleep modes and their wake-up sources BOD disable ability.
| Sleep Mode | Active Clock Domains | Oscillators | Wake-Up Sources | Software BOD Disable | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| clkCPU | clkFLASH | clkIO | clkADC | clkASY | Main Clock Source Enabled | Timer Oscillator Enabled | INT and PCINT | TWI Address Match | Timer2 | SPM/EEPROM Ready | ADC | WDT | Other I/O | ||
| Idle | X | X | X | X | X(2) | X | X | X | X | X | X | X | |||
| ADC Noise Reduction | X | X | X | X(2) | X | X | X(2) | X | X | X | |||||
| Power-Down | X | X | X | X | |||||||||||
| Power-Save | X | X(2) | X | X | X | X | X | ||||||||
| Standby(1) | X | X | X | X | X | ||||||||||
| Extended Standby | X(2) | X | X(2) | X | X | X | X | X | |||||||
- Only recommended with an external crystal or resonator selected as the clock source.
- If Timer/Counter2 is running in Asynchronous mode.
Write the SE bit in the Sleep Mode Control (SMCR) register to logic one, and execute a SLEEP instruction to enter any six sleep modes. The SM2, SM1, and SM0 bits in the SMCR register select which sleep mode (Idle, ADC Noise Reduction, Power-Down, Power-Save, Standby, or Extended Standby) to be activated by the SLEEP instruction. See Table “Sleep Mode Select” for a summary.
If an enabled interrupt occurs while the MCU is in a sleep mode, the MCU wakes up. The MCU is then halted for four cycles in addition to the start-up time, executes the interrupt routine, and resumes execution from the instruction following SLEEP. The register file and SRAM contents are unaltered when the device wakes up from a sleep mode. If a reset occurs during a sleep mode, the MCU wakes up and executes from the Reset Vector.