5 Assembler Directives
Directives are assembler commands that appear in the source code but are not usually translated directly into opcodes. They are used to control the assembler: its input, output, and data allocation. All DSC assembler directives are preceded by a dot ‘.’.
Note: Directives are not instructions (i.e.,
                
movlw, btfss, goto, etc.). For
            instruction set information, consult your device data sheet.