8 Linker Overview
MPLAB® XC-DSC Object Linker produces binary code from relocatable object code, and any archive/library files, for the dsPIC® DSC family of devices. The XC-DSC linker is an application that provides a platform for developing executable code. The linker is a part of the GNU linker from the Free Software Foundation.