2.3 Programming Tools Supported
Tools supported in MPLAB X IDE are also supported in MPLAB IPE. To find out which tools are supported for which devices, refer to the Device Support List.
Gen 5 Tools
The following Gen 5 programming tools work with IPE:
- MPLAB® ICD 5 In-Circuit Debugger - recommended for production programming
- MPLAB® PICKit™ 5 In-Circuit Debugger - recommended for production programming
In addition, the following programming tool works with IPE:
- MPLAB® PICKit Basic In-Circuit Debugger - recommended for production programming