3.1 Launching the MPLAB IPE Application
After installing the software, double-click the MPLAB IPE application icon located on the desktop. The MPLAB IPE main window opens.
Multiple Instances of IPE
If you need to have multiple instances of the IPE available, refer to the MPLAB X IDE help. Open MPLAB X IDE, go to Help>Tool Help Contents>MPLAB X IDE Help and navigate to the “Before You Begin” section, then “Launch Multiple Instances of the IDE.” The instructions also apply to the IPE.