45.12 Register Definitions: Comparator Control

Long bit name prefixes for the comparator peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 45-2. Comparator Long Bit Name Prefixes
PeripheralBit Name Prefix
C1C1
C2C2