8.5.8 CONFIG8

Configuration Byte 8
Note:
  1. Selected SAF block size can be bulk erased and self written if WRTSAF = 1; however SAF block size can only be bulk erased if WRTSAF = 0.
Name: CONFIG8
Address: 0x300007

Bit 76543210 
 SAFSZ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – SAFSZ[7:0]  Storage Area Flash (SAF) Block Size Selection(1)

Table 8-2. SAF Block Size
WRTSAFSAFSZ[7:0]SAF Block SizeBulk EraseSelf-write
11111 1111 SAF is disabledYesYes
11111 1110Last 128 words of PFMYesYes
11111 110xLast 256 words of PFMYesYes
11111 10xxLast 384 words of PFMYesYes
11111 0xxxLast 512 words of PFMYesYes
11110 xxxxLast 640 words of PFMYesYes
1110x xxxxLast 768 words of PFMYesYes
110xx xxxxLast 896 words of PFMYesYes
10xxx xxxxLast 1024 words of PFMYesYes
01111 1111 SAF is disabledYesNo
01111 1110Last 128 words of PFMYesNo
01111 110xLast 256 words of PFMYesNo
01111 10xxLast 384 words of PFMYesNo
01111 0xxxLast 512 words of PFMYesNo
01110 xxxxLast 640 words of PFMYesNo
0110x xxxxLast 768 words of PFMYesNo
010xx xxxxLast 896 words of PFMYesNo
00xxx xxxxLast 1024 words of PFMYesNo
Selected SAF block size can be bulk erased and self written if WRTSAF = 1; however SAF block size can only be bulk erased if WRTSAF = 0.