11.13.18 PIR0
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
- IOCIF is a read-only bit. To clear the interrupt condition, all bits in the IOCxF registers must be cleared.
- The CSWIF interrupt will not wake the system from Sleep. The system will Sleep until another interrupt causes the wake-up.
| Name: | PIR0 |
| Address: | 0x4B2 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCIF | CRCIF | CLC1IF | NVMIF | CSWIF | OSFIF | HLVDIF | SWIF | ||
| Access | R | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – IOCIF Interrupt-On-Change Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 6 – CRCIF CRC Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 5 – CLC1IF CLC1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 4 – NVMIF NVM Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 3 – CSWIF Clock Switch Interrupt Flag(3)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 2 – OSFIF Oscillator Failure Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 1 – HLVDIF High/Low-Voltage Detect Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 0 – SWIF Software Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt will trigger (bit is set and cleared by user software) |
| 0 | Interrupt event has not occurred |