36.7.1 SPIxCON0
Note:
SPI Control Register 0- Do not change this bit when
EN =
1.
| Name: | SPIxCON0 |
| Address: | 0x84 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | LSBF | MST | BMODE | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – EN SPI Enable
| Value | Description |
|---|---|
| 1 | SPI is enabled |
| 0 | SPI is disabled |
Bit 2 – LSBF LSb-First Data Exchange Select(1)
| Value | Description |
|---|---|
| 1 | Data are exchanged LSb first |
| 0 | Data are exchanged MSb first (traditional SPI operation) |
Bit 1 – MST SPI Host Operating Mode Select(1)
| Value | Description |
|---|---|
| 1 | SPI module operates as the bus host |
| 0 | SPI module operates as a bus client |
Bit 0 – BMODE Bit-Length Mode Select(1)
| Value | Description |
|---|---|
| 1 | SPIxTWIDTH setting applies to every byte: total bits sent is
SPIxTWIDTH*SPIxTCNT, end-of-packet occurs when SPIxTCNT =
0 |
| 0 | SPIxTWIDTH setting applies only to the last byte exchanged; total bits sent is SPIxTWIDTH + (SPIxTCNT*8) |