19.2 Disabling a Module
A peripheral can be disabled by setting the corresponding peripheral disable bit in the PMDx register. Disabling a module has the following effects:
- The module is held in Reset and does not function
- All the SFRs pertaining to that peripheral become
“unimplemented”
- Writing is disabled
- Reading returns
0x00
- Module outputs are disabled