9.7.3 TOS
Contents of the stack pointed to by the STKPTR register. This is the value that will be loaded into the
Program Counter upon a RETURN or RETFIE
instruction.
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
- TOSU: Accesses the upper byte TOS[20:16]
- TOSH: Accesses the high byte TOS[15:8]
- TOSL: Accesses the low byte TOS[7:0]
| Name: | TOS |
| Address: | 0x4FD |
Top-of-Stack Register
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TOS[20:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TOS[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TOS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |