18.4.2 APMPRE
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- APMPREH: Accesses APMPRE[15:8]
- APMPREL: Accesses APMPRE[7:0]
| Name: | APMPRE |
| Address: | 0x1C1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PRE[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – PRE[15:0] Analog Peripheral Manager Host Timer Clock Prescaler
| Reset States: |
|
| Value | Description |
|---|---|
| 0xFFFF to 0x0001 | Divider ratio is (PS+1):1 |
| 0x0000 | The input clock is not divided (1:1 clocking) |