2.1 Data EEPROM Memory Specifications (Table 35-5)

Parameter MEM21 has been added, and Parameter MEM22 has been corrected as shown in the table below (in bold)
Table 2-1. 
Standard Operating Conditions (unless otherwise stated)
Param
 No.Sym.Device CharacteristicsMin.Typ†Max.UnitsConditions
Data EEPROM Memory Specifications
MEM20*EDDataEE Byte Endurance100kE/W-40°C ≤ TA ≤ +85°C
MEM21*TD_RETCharacteristic Retention40YearProvided no other specifications are violated
MEM22*ND_REFTotal Erase/Write Cycles before Refresh100kE/W-40°C ≤ TA ≤ +85°C
MEM23VD_RWVDD for Read or Erase/Write operationVDDMINVDDMAXV
MEM24TD_BEWByte Erase and Write Cycle Time11ms

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.