Silicon Issue Summary
| Module | Feature | Item No. | Issue Summary | Affected Revisions | |||
|---|---|---|---|---|---|---|---|
| A1 | A2 | A3 | A4 | ||||
| Oscillator (OSC) | Fail-Safe Clock Monitor (FSCM) | 1.1.1 | The FSCM May Fail to Trigger with 4x PLL enabled | X | |||
| Master Synchronous Serial Port (MSSP) | MSSP2 I2C Communication | 1.2.1 | MSSP2 Acknowledge Failure on LF Devices Only | X | |||
| Electrical Specifications | VDD Parameter | 1.3.1 | VDDMIN Specifications Changed for LF Devices Only | X | X | X | X |
| ADC Offset Error | 1.3.2 | ADC Offset Error Specification Change | X | X | X | X | |
| FVR Accuracy | 1.3.3 | FVR Output Voltage May Be Higher Than Specified in the Data Sheet | X | X | X | X | |
|
Note: Only those issues indicated in the last column
apply to the current silicon revision.
| |||||||