8.1.4.4.1 EMAC
- EMAC0 supports MII & RMII; EMAC1 supports RMII only.
- The media interface is configured using the EMAC_USRIO.RMII bit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.