3.5.4 Functional Description
The PMERRLOC search operation is started as soon as a write access is detected in the PMERRLOC_ELEN register and can be disabled by writing to the PMERRLOC_ELDIS register. PMERRLOC_ELEN.ENINIT shall be initialized with the number of Galois field elements to test. The set of the roots can be limited to a valid range.
| Error Correcting Capability | ENINIT Value |
|---|---|
| 2 | 4122 |
| 4 | 4148 |
| 8 | 4200 |
| 12 | 4252 |
| 24 | 4408 |
| Error Correcting Capability | ENINIT Value |
|---|---|
| 2 | 8220 |
| 4 | 8248 |
| 8 | 8304 |
| 12 | 8360 |
| 24 | 8528 |
When the PMERRLOC is searching for roots, PMERRLOC_ELSR.BUSY remains asserted. An interrupt is asserted at the end of the computation, and PMERRLOC_ELISR.DONE is set. PMERRLOC_ELISR.ERR_CNT indicates the number of errors. The error position can be read in the PMERRLOC_ELx registers.