7.2.4.11.3 Clearing Key on Tamper Event
On a tamper detection event on WKUP[8:1] pins, an immediate clear of the key (internal registers) can be performed if AES_MR.TAMPCLR=1. For configuration details, refer to the section “Real-Time Clock (RTC)”.
On a tamper detection event on WKUP[8:1] pins, an immediate clear of the key (internal registers) can be performed if AES_MR.TAMPCLR=1. For configuration details, refer to the section “Real-Time Clock (RTC)”.