5.2.6.2.5 DMA Interrupt Generation
The DMA Controller operation sets the following interrupt flags in the Interrupt Status register CHXISR:
- DMA field indicates that the DMA transfer is completed.
- DSCR field indicates that the descriptor structure is loaded in the DMA controller.
- ADD field indicates that a descriptor has been added to the descriptor queue.
- DONE field indicates that the channel transfer has terminated and the channel is automatically disabled.